Download dokument () af 20
We make what matters work*

196055
Modelkode: XLSD3R1885

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, hinges right, HxW = 1800 x 850mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196055
EAN
9008790952197
Product Length/Depth
25 mm
Product Height
1740 mm
Product Width
842 mm
Product Weight
27.85 kg
Compliances
RoHS conform
Model Code
XLSD3R1885

Produktspecifikationer

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.