Download dokument () af 20
We make what matters work*

196060
Modelkode: XLSD4L144

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, hinges left, HxW = 1400 x 425mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196060
EAN
9008790952241
Product Length/Depth
27 mm
Product Height
1340 mm
Product Width
417 mm
Product Weight
13.6 kg
Compliances
RoHS conform
Model Code
XLSD4L144

Produktspecifikationer

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.