Download dokument () af 20
We make what matters work*

196075
Modelkode: XLSD4D1612

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, two wings, HxW = 1600 x 1200mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196075
EAN
9008790952395
Product Length/Depth
55 mm
Product Height
1540 mm
Product Width
620 mm
Product Weight
40.93 kg
Compliances
RoHS conform
Model Code
XLSD4D1612

Produktspecifikationer

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Symmetrically divided double wing door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.