Download dokument () af 20
We make what matters work*

196098
Modelkode: XLSD4R1665

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, hinges right, HxW = 1600 x 650mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196098
EAN
9008790952616
Product Length/Depth
27 mm
Product Height
1540 mm
Product Width
642 mm
Product Weight
21.28 kg
Compliances
RoHS conform
Model Code
XLSD4R1665

Produktspecifikationer

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.