Download dokument () af 20
We make what matters work*

196112
Modelkode: XLSD5GD1811

Eaton xEnergy Light LV systems LV switchgear. Section door with glass window, closed IP55, two wings, HxW = 1800 x 1100mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196112
EAN
9008790952746
Product Length/Depth
50 mm
Product Height
1740 mm
Product Width
570 mm
Product Weight
36.7 kg
Compliances
RoHS conform
Model Code
XLSD5GD1811

Produktspecifikationer

Features
Version as glazed door
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Symmetrically divided double wing door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.