Download dokument () af 20
We make what matters work*

196211
Modelkode: XLASRW135

Eaton xEnergy Light LV systems LV switchgear. Mounting Kit, Horizontal Busbar Top, Height=200, Width=1350

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196211
EAN
9008790953699
Product Length/Depth
15 mm
Product Height
44 mm
Product Width
1241 mm
Product Weight
1.06 kg
Compliances
RoHS conform
Model Code
XLASRW135

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building width
1350 mm
Material
Metal
Model
Mounting kit

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.