Download dokument () af 20
We make what matters work*

196214
Modelkode: XLFFR18

Eaton xEnergy Light LV systems LV switchgear. Mounting Sidewall for Sectionheight 1800mm, Sectiondepth 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196214
EAN
9008790953729
Product Length/Depth
322 mm
Product Height
1759 mm
Product Width
20 mm
Product Weight
8.85 kg
Compliances
RoHS conform
Model Code
XLFFR18

Produktspecifikationer

Color
Gray
RAL-number
0
Suitable for enclosure building height
1800 mm
Material
Metal
Model
Fastening profile

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.