Download dokument () af 20
We make what matters work*

196219
Modelkode: XLPF20

Eaton xEnergy Light LV systems LV switchgear. Mounting Sidewall for Sectionheight 2000mm, depth 200mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196219
EAN
9008790953774
Product Length/Depth
200 mm
Product Height
1359 mm
Product Width
20 mm
Product Weight
14 kg
Compliances
RoHS conform
Model Code
XLPF20

Produktspecifikationer

Surface finishing
Galvanized
Color
Gray
Modular spacing
200 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
250 mm
Material
Steel
Suitable for
Side panel use

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.