Download dokument () af 20
We make what matters work*

196224
Modelkode: XLPUH6

Eaton xEnergy Light LV systems LV switchgear. Universal Horizontal Partition for module width 600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196224
EAN
9008790953828
Product Length/Depth
450.5 mm
Product Height
18.5 mm
Product Width
520 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XLPUH6

Produktspecifikationer

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 3a
Internal separation form 4b
Internal separation form 4a

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.