Download dokument () af 20
We make what matters work*

196230
Modelkode: XLMMPA6

Eaton xEnergy Light LV systems LV switchgear. Mounting profile for ACBs/Switch Disconnectors for 600mm module width

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196230
EAN
9008790953880
Product Length/Depth
100 mm
Product Height
87.5 mm
Product Width
521 mm
Product Weight
3 kg
Compliances
RoHS conform
Model Code
XLMMPA6

Produktspecifikationer

Features
Perforated
Surface protection
Galvanized
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.