Download dokument () af 20
We make what matters work*

196421
Modelkode: XLFS14

Eaton xEnergy Light LV systems LV switchgear. Front plate for Cable Duct 75mm, vertical for section height 1400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196421
EAN
9008790955426
Product Length/Depth
12 mm
Product Height
1308 mm
Product Width
76 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
XLFS14

Produktspecifikationer

Number of height units
0
Surface finishing
Powder coating
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.