Download dokument () af 20
We make what matters work*

196795
Modelkode: DHP/DHS-48/4R-FM

Eaton Consumer Unit I-Box LV systems Final Distribution Boards. I-Box double door 4-row type SbS, flush-mounted version

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
196795
EAN
9008790982378
Product Length/Depth
55 mm
Product Height
603 mm
Product Width
570 mm
Product Weight
3.8 kg
Compliances
RoHS conform
Model Code
DHP/DHS-48/4R-FM

Produktspecifikationer

Accessory/spare part type
Door
Accessory

Eksportér produktspecifikation