Download dokument () af 20
We make what matters work*

196881
Modelkode: XLACP02

Eaton xEnergy Light LV systems LV switchgear. Horizontal partition for cableway, module width 200mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196881
EAN
9008790993336
Product Length/Depth
39 mm
Product Height
1507 mm
Product Width
1257 mm
Product Weight
32.11 kg
Compliances
RoHS conform
Model Code
XLACP02

Produktspecifikationer

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
400 mm
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.