Download dokument () af 20
We make what matters work*

197110
Modelkode: M30S-FST-X

Eaton Moeller® series M30 Legend holder, Accessories, Round

General specifications

Product Name
Eaton Moeller® series M30 legend holder
Catalog Number
197110
EAN
4015080894834
Product Length/Depth
50 mm
Product Height
3 mm
Product Width
30 mm
Product Weight
0.002 kg
Compliances
CE
Model Code
M30S-FST-X

Produktspecifikationer

Color
Black
Shape
Rectangular
Opening diameter
30 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.