Vidensøgning
Download dokument () af 20
We make what matters work*

197618
DILMT32(24V50/60HZ)

Eaton Moeller® series DILMT Power contactor, 3 pole, 380 V 400 V: 15 kW, 24 V 50/60 Hz, AC operation, Screw terminals

Generelle specifikationer

Product Name
Eaton Moeller® series DILMT Contactor
Catalog Number
197618
EAN
4015081944972
Product Length/Depth
97.5 mm
Product Height
82 mm
Product Width
36 mm
Product Weight
0.36 kg
Certifications
EN 60335-1
GB14048
IEC/EN 60947
Catalog Notes
Also tested according to AC-3e.
Model Code
DILMT32(24V50/60HZ)

Klimatiske miljøforhold

Ambient operating temperature - max
55 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Kontakter

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Elektrisk nominel værdi

Rated breaking capacity at 380/400 V
256 A
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
40 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
32 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
32 A
Rated operational power at AC-3, 380/400 V, 50 Hz
15 kW
Rated operational voltage (Ue) at AC - max
660 V

Features & functions

Number of poles
Three-pole

Generelle oplysninger

Application
Contactors for Motors
Connection
Screw terminals
Connection to SmartWire-DT
No
Degree of protection
IP20
Frame size
FS2
Lifespan, electrical
1,000,000 Operations (at 400V, AC-3)
Lifespan, mechanical
10,000,000 Operations (AC operated)
Operating frequency
3600 mechanical Operations/h (AC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Rated impulse withstand voltage (Uimp)
6000 V AC
Suitable for
Also motors with efficiency class IE3
Used with
DILT-XHI01(10)
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-3: Normal AC induction motors: starting, switch off during running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
Voltage type
AC

Magnetsystem

Pick-up voltage
0.85 - 1.1 V AC x Uc
Power consumption, pick-up, 50 Hz
0 VA, Dual-frequency coil in a cold state and 1.0 x Us
85 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
85 VA, Dual-frequency coil in a cold state and 1.0 x Us
0 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
2.5 W, Dual-frequency coil in a cold state and 1.0 x Us
2.6 VA, Coil in a cold state and 1.0 x Us
0 W, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
0 W, Dual-frequency coil in a cold state and 1.0 x Us
0 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
8.1 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
2.5 W, Dual-frequency coil in a cold state and 1.0 x Us
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V

Terminalkapaciteter

Screw size
M3.5, Terminal screw
M5, Terminal screw
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
Stripping length (main cable)
14 mm
Terminal capacity (solid)
1 x (1 - 10) mm², Main cables
1 x (0.75 - 2.5) mm²
2 x (0.75 - 2.5) mm²
Terminal capacity (stranded)
2 x (1 - 10) mm²
1 x (1 - 10) mm²
Tightening torque
2 Nm, Threaded ring
0.8 Nm, Screw terminals

Eksportér produktspecifikation