Vidensøgning
Download dokument () af 20
We make what matters work*

197622

Eaton Moeller® series DILMT Power contactor, 3 pole, 380 V 400 V: 37 kW, 24 V 50/60 Hz, AC operation, Screw terminals

Generelle specifikationer

Product Name
Eaton Moeller® series DILMT Contactor
Catalog Number
197622
EAN
4015081945016
Product Length/Depth
124.5 mm
Product Height
111.5 mm
Product Width
72 mm
Product Weight
1.26 kg
Certifications
EN 60335-1
GB14048
IEC/EN 60947
Catalog Notes
Not suitable for motors with efficiency class IE3.
Model Code
DILMT80(24V50/60HZ)

Klimatiske miljøforhold

Ambient operating temperature - max
55 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Kontakter

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Elektrisk nominel værdi

Rated breaking capacity at 380/400 V
640 A
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
110 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
80 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
80 A
Rated operational power at AC-3, 380/400 V, 50 Hz
37 kW
Rated operational power at AC-3, 690 V, 50 Hz
37 kW
Rated operational voltage (Ue) at AC - max
690 V

Features & functions

Number of poles
Three-pole

Generelle oplysninger

Application
Contactors for Motors
Connection
Screw terminals
Connection to SmartWire-DT
No
Degree of protection
IP20
Frame size
FS4
Lifespan, electrical
900,000 Operations (at 400V, AC-3)
Lifespan, mechanical
5,000,000 Operations (AC operated)
Operating frequency
3600 mechanical Operations/h (AC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Rated impulse withstand voltage (Uimp)
6000 V AC
Used with
DILMT95-XHI11-SR and DILT-XHI01(10)
Utilization category
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
AC-3: Normal AC induction motors: starting, switch off during running
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Voltage type
AC

Magnetsystem

Pick-up voltage
0.85 - 1.1 V AC x Uc
Power consumption, pick-up, 50 Hz
0 VA, Dual-frequency coil in a cold state and 1.0 x Us
350 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
0 VA, Dual-frequency coil in a cold state and 1.0 x Us
350 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
8 W, Dual-frequency coil in a cold state and 1.0 x Us
0 W, Dual-frequency coil in a cold state and 1.0 x Us
9 VA, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
0 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
8 W, Dual-frequency coil in a cold state and 1.0 x Us
26 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
0 W, Dual-frequency coil in a cold state and 1.0 x Us
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V

Terminalkapaciteter

Screw size
M3.5, Terminal screw
M8, Terminal screw
4 mm AF, Hexagon socket-head spanner, Terminal screw
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
Stripping length (main cable)
16 mm
Terminal capacity (solid)
1 x (6 - 50) mm², Main cables
2 x (0.75 - 2.5) mm²
2 x (6 - 25) mm², Main cables
1 x (0.75 - 2.5) mm²
Terminal capacity (stranded)
1 x (6 - 50) mm²
2 x (6 - 25) mm², Main cables
Tightening torque
6 Nm, Screw terminals
1.2 Nm, Screw terminals

Eksportér produktspecifikation