Download dokument () af 20

197636
Modelkode: M22-I6-*

Eaton Moeller® series M22 Surface-mounting enclosure, RAL 7035, Individually markable with pushbutton configurator, Number of locations: 6, Cable entry: rear: 2 x M20, at top: 2 x M20, lateral: 2 x M20/M25 (1 x each side)

General specifications

Product Name
Eaton Moeller® series M22 surface mounting enclosure
Catalog Number
197636
Product Length/Depth
80 mm
Product Height
56 mm
Product Width
252 mm
Product Weight
0.362 kg
Compliances
CE
Catalog Notes
Individually markable with pushbutton configurator
Model Code
M22-I6-*

Produktspecifikationer

Fitted with:
High-grade steel screws
Connection to SmartWire-DT
No
Enclosure material
Plastic
Enclosure type
Surface mounting housing
Number of command positions
6
Number of locations
6
Enclosure color
Gray
Material quality
Other
Opening diameter
22.5 mm
RAL-number
7035
Degree of protection
IP66
NEMA 4X
Knockouts
2 x M20 (cable entry knockouts at the top)
2 x M20/25 (cable entry knockout at the side, 1 x each side)
2 x M20 (cable entry knockouts at the rear)

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.