Vidensøgning
Download dokument () af 20
We make what matters work*

197638
Modelkode: M22-FIY1-*

Eaton Moeller® series M22 Surface mounting enclosure, RAL 1004, Individually markable with pushbutton configurator, Number of locations: 1, Cable entry: rear: 1 x M20, lateral: 1 x M20

General specifications

Product Name
Eaton Moeller® series M22 flat surface mounting enclosure
Catalog Number
197638
Product Length/Depth
110 mm
Product Height
44 mm
Product Width
43 mm
Product Weight
0.095 kg
Certifications
UL 508
UL File No.: E29184
CSA File No.: 012528
CE marking
UL Category Control No.: NKCR
CSA Class No.: 3211-03
CSA-C22.2 No. 94-91
IEC/EN 60947-5
CSA certified
CSA-C22.2 No. 14-05
UL Listed
Catalog Notes
Individually markable with pushbutton configurator
Model Code
M22-FIY1-*

Kommunikation

Connection to SmartWire-DT
No

Kabinetdetaljer

Enclosure color
Yellow
Enclosure material
Plastic
Enclosure type
Surface mounting housing

Features & functions

Fitted with:
High-grade steel screws
Knockouts
1 x M20 (cable entry knockout at the side)
1 x M20 (cable entry knockouts at the rear)
Number of command positions
1
Number of locations
1
RAL-number
1004

Generelle oplysninger

Degree of protection
NEMA 4X
IP67/IP69K
Opening diameter
22.5 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.