Vidensøgning
Download dokument () af 20
We make what matters work*

198267
Modelkode: MSFSVG-400VAC/24VDC/5A

Eaton Moeller® series MSF Power supply, 3 x 400 - 500 V AC, 24 V DC (± 1 %), 5A

Generelle specifikationer

Product Name
Eaton Moeller® series MSF Feeder system
Catalog Number
198267
EAN
4015081957743
Product Length/Depth
170 mm
Product Height
160 mm
Product Width
35 mm
Product Weight
0.503 kg
Certifications
CE
EN 50178
EN 61010
EN 55011
EN 61010-1
Mains harmonics limitation: EN 601000-3-2
VDE 0113, VDE 0100 Part 410
Model Code
MSFSVG-400VAC/24VDC/5A

Klimatiske miljøforhold

Ambient operating temperature - max
70 °C
Ambient storage temperature - max
85 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-40 °C

Designverifikation

Equipment heat dissipation, current-dependent Pvid
0 W

Elektrisk nominel værdi

Tripping characteristic
B

Features & functions

Electric connection type
Spring clamp connection
Fitted with:
Not accessible internal input fuse (T3.15 AH/250 V) for device protection

Generelle oplysninger

Used with
easyE4

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.