Download dokument () af 20
We make what matters work*
Udgået

199360
Modelkode: NN-ANTENNA-LTE-MAGN

LTE antenna for IoT gateway with magnet for mounting

General specifications

Product Name
Eaton NN Antenna
Catalog Number
199360
EAN
4015081975778
Product Length/Depth
120 mm
Product Height
31 mm
Product Width
50 mm
Product Weight
0.1 kg
Compliances
CE Marked
Certifications
EN 61131-2
Model Code
NN-ANTENNA-LTE-MAGN

Produktspecifikationer

Type
LTE antenna for IoT gateway with magnet for mounting
Features
Omni directional
Fitted with:
Connection cable
Connection type
Bus
Frequency band 1 - min
0.699 GHz
Frequency band 2 - min
1.71 GHz
Polarization
Vertical
Ambient operating temperature - min
0 °C
Frequency band 1 - max
0.96 GHz
Ambient operating temperature - max
55 °C
Length of connection cable
3 m
Connection
F
Frequency band 2 - max
2.69 GHz
Type of antenna
Omni-directional
Aerial gain
2.2 dB
Mounting Method
Direct
Functions
Indoor
Degree of protection
IP20

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.