Download dokument () af 20
We make what matters work*

199470
Modelkode: BBA0R-32-PI

Eaton Moeller® series BBA Busbar adapter, 90 mm, 32 A, DIN rail: 3, Push in terminals

General specifications

Product Name
Eaton Moeller® series BBA Accessory Busbar adapter
Catalog Number
199470
EAN
4015081978762
Product Length/Depth
200 mm
Product Height
73 mm
Product Width
90 mm
Product Weight
0.5 kg
Certifications
CE
Model Code
BBA0R-32-PI

Produktspecifikationer

Special features
Terminal capacity: 6 mm² (AWG 10)
Type
  • Busbar adapter
  • SASY Busbar system 60 mm
Adapter width
90 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Busbar distance
60 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Nominal current
32 A
Number of DIN rails
1
Rail width
35 mm
Voltage rating at AC
690 V
Electric connection type
3 conductors AWG 10
Push in terminals
Mounting rail armament
2 mounting rails
Rated operation current (Ie)
32 A

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.