Download dokument () af 20
We make what matters work*
Udgået

199700
Modelkode: XP-503-21-A10-A00-2B

Eaton XP Panel PC, Capacitive multitouch (PCT), 21.5", 2 x Ethernet, 2 x USB 3.0, 1 x RS232, 1 x RS485, Windows 10, Galileo Runtime License

General specifications

Product Name
Eaton XP Panel PC
Catalog Number
199700
EAN
7640130099630
Product Length/Depth
536 mm
Product Height
84 mm
Product Width
328 mm
Product Weight
7.55 kg
Certifications
EMC according to 2014/30/EU
UL Listed
CSA File No.: C22.2. No. 142-M1987
CE
CUL508
UL 508
DNV GL
cULus
UL File No.: E205091
Certified by UL for use in Canada
Model Code
XP-503-21-A10-A00-2B

Produktspecifikationer

Type
Industrial PC
Features
4 GByte DDR3-RAM
2 x Ethernet interface 10/100/1000 Mbps
min. 4 GByte of CFast removable memory
2 x USB host 3.0
1 x RS232
1 x DVI-I
Min. 32 GByte SSD
1.65 GHz dual-core CPU
Powerful graphic processor
Fanless CPU and system cooling, natural convection-based passive cooling
1 x RS485
Customer individual configuration
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply to plastic enclosures.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
2 x USB host 3.0 (built-in interface)
Touch screen
1 x RS232 (built-in interface)
1 x DVI-I (built-in interfaces)
2 x Ethernet 1000/100/10 Mbps (built-in interface)
1 x RS485 (built-in interface)
Enclosure material
Aluminum (die-cast)
Memory capacity
4,000 MB
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
75.5 mm
Equipment heat dissipation, current-dependent Pvid
41 W
Front height
328 mm
Main memory - max
4000 MB
Number of buttons with LED
0
Number of free slots (AGP)
0
Number of free slots (ISA)
0
Number of free slots (Other)
0
Number of free slots (PCI)
0
Number of free slots (PCMCIA)
0
Number of function buttons
0
Display size
476.64 x 268.11 mm
16:9
Environmental conditions
Condensation: Non-condensing
Backup time
5 years, typ. (time at zero voltage)
Battery runtime
Back-up of real-time clock: CR 2032 (220 mA/h, 3 V), replaceable
Voltage type
DC
Operating system
Windows 10
Current consumption
1.7 A max.
Degree of protection
IP20, rear (according to EN 60529-1)
NEMA 12
Supply voltage
18-36 V DC, Power supply, permissible voltage
Software
Galileo or 3rd party
Galileo Open Runtime License
Degree of protection (front side)
IP65
Emitted interference
Class A (according to EN 55022:2010 and EN 61000-6-4:2007)
Mounting method
Flush mounting - Inclination from vertical: ⍺ ≤ ± 10 ° (if using natural convection)
Front build in possible
Flush mounting - Mounting plate: min. 1.5 mm (0.06"), max. 4 mm
Flush mounting
Flush mounting - Clearance: Width x Height ≥ 50 mm (1.97"), Depth ≥ 20 mm (0.79")
Display contrast ratio
5000:1
Number of slots
1 (for CFast memory cards)
Display lighting
LED
Interference immunity
According to EN 55024:2010
According to EN 61131-2:2007
According to EN 61000-6-2:2005
Display type
Tempered glass with anti-reflective coating
TFT
Display viewing angle
89°/89°/89°/89° (left/right/up/down)
Relative humidity
10 - 90 % (non-condensing)
External memory
Min. 4 GB of CFast removable memory
Lifespan
50,000 h (Service life of back-lighting)
Functions
Mouse-cursor control integrated
Interfaces
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
2 x USB 3.0 Host
Ethernet (10/100/1000 Mbps)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Internal memory
4 GByte of DDR3 RAM, min. 32 GByte SSD
Luminance intensity
300 cd/m²
Model
Die-cast aluminum enclosure and glass front in aluminum frame
Number of colors of the display
16777216
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (PS2)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (SCSI)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of pixels (horizontal)
1920
Number of pixels (vertical)
1080
Number of system buttons
0
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Pixel resolution
1920 x 1080
WUXGA
Processor
X86, DualCore 1.65Ghz
Processor type
Other
Screen size (diagonal)
21.5 in
Static heat dissipation, non-current-dependent Pvs
41 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
36 VDC
Supply voltage at DC - min
18 VDC
Width of the front
536 mm
Product category
Panel PC
Protocol
Other bus systems
EtherNet/IP
MODBUS
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
RoHs conformity
Yes
Touch technology
Multi-touch touch panel touch sensor
Capacitive multitouch (PCT)

Eksportér produktspecifikation