Vidensøgning
Download dokument () af 20
We make what matters work*

199739
Modelkode: DB1-127D0FN-N2CC-PFC

Eaton DB1 Variable frequency drive, 240 V AC, 1-phase, 8.7 A, IP20, NEMA Other, FS1, Radio interference

Generelle specifikationer

Product Name
Eaton DB1 Variable frequency drive
Catalog Number
199739
EAN
4015081988389
Product Length/Depth
90 mm
Product Height
185.98 mm
Product Width
127.98 mm
Product Weight
0.7 kg
Certifications
IEC/EN 61800-5-1
RoHS, ISO 9001
IEC/EN 61800-2
IEC/EN 61800-3
UL Category Control No.: NMMS, NMMS7
Certified by UL for use in Canada
UL Listed
UL File No.: E172143
UL report applies to both US and Canada
UL 508C
CSA-C22.2 No. 274
IEC 61000-3-2
CE marking
Model Code
DB1-127D0FN-N2CC-PFC

Omgivelsesforhold, mekaniske

Mounting position
As required
Depending on the cooling
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms

Umiddelbar effekt

Apparent power at 230 V
1.61 kVA
Apparent power at 240 V
1.68 kVA

Bremsefunktion

Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 30 % MN, Standard - Main circuit

Klimatiske miljøforhold

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 2000 m
Ambient operating temperature - max
50 °C
Ambient storage temperature - max
60 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Styrekreds

Number of inputs (analog)
2
Number of inputs (digital)
4
Number of outputs (analog)
1
Number of outputs (digital)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Features & functions

Fitted with:
PFC (Power Factor Compensation)
Radio interference suppression filter
Additional PCB protection
Internal DC link
IGBT inverter
PC connection

Generelle oplysninger

Cable length
C3 ≤ 10 m, maximum motor cable length
C1 ≤ 1 m, maximum motor cable length
C2 ≤ 3 m, maximum motor cable length
10 m, screened, maximum permissible cable length
Communication interface
Modbus RTU, built in
CANopen®, built in
OP-Bus (RS485), built in
Connection to SmartWire-DT
No
Degree of protection
IP20
NEMA Other
Number of slots
1 (expansion)
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
CAN
MODBUS
Other bus systems
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: for conducted emissions only
Suitable for
Branch circuits, (UL/CSA)
Frame size
FS1

Hovedkredsløb

Heat dissipation at current/speed
105 W at 100% current and 90% speed
33 W at 25% current and 0% speed
39 W at 25% current and 50% speed
41 W at 50% current and 0% speed
52 W at 50% current and 50% speed
55 W at 100% current and 0% speed
63 W at 50% current and 90% speed
80 W at 100% current and 50% speed
Input current ILN at 150% overload
8.7 A
Leakage current at ground IPE - max
3.5 mA (at 230 V)
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - max
240 V
Mains voltage - min
200 V
Operating mode
U/f control
Sensorless vector control (SLV)
Speed control with slip compensation
PM motors
Synchronous reluctance motors
BLDC motors
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage (U2)
240 V AC, 3-phase
230 V AC, 3-phase
Overload current IL at 150% overload
10.5 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
7 A
Rated operational power at 220/230 V, 50 Hz, 1-phase
1.5 kW
Rated operational voltage
230 V AC, 1-phase
240 V AC, 1-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
15 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
175 %, IH, max. starting current (High Overload), For 3.75 seconds every 600 seconds, Power section
Supply frequency
50/60 Hz
System configuration type
AC supply systems with earthed center point
Voltage rating - max
240 V

Motorstørrelse

Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
7 A
Assigned motor power at 230/240 V, 60 Hz, 1-phase
2 HP

Eksportér produktspecifikation