Download dokument () af 20
We make what matters work*

2038919
Modelkode: SLTM

Eaton Medusa LV systems Final Distribution Boards. Medusa, quick-release fastener, rotary

General specifications

Product Name
Eaton Medusa quick fastener
Catalog Number
2038919
EAN
8711426958906
Product Length/Depth
100 mm
Product Height
5 mm
Product Width
60 mm
Product Weight
0.01 kg
Compliances
RoHS conform
Model Code
SLTM

Produktspecifikationer

Special features
Accessories and fittings Medusa quick release (twist)
Type
Accessories and fittings
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Eksportér produktspecifikation