Vidensøgning
Download dokument () af 20
We make what matters work*

203948
Modelkode: +PMIN(*)/PMAX(*)

Eaton Moeller® series MCS Pressure setting, ex-factory

General specifications

Product Name
Eaton Moeller® series MCS Pressure setting
Catalog Number
203948
Product Length/Depth
0.002 mm
Product Height
0.002 mm
Product Width
0.002 mm
Product Weight
1 g
Certifications
CSA
CSA File No.: 012528
CSA Class No.: 3211-06
CSA-CC22.2 No. 14
Catalog Notes
  • Article no. for ordering with basic unit
  • When ordering, the part no. must include the following details: 1st wildcard ≙ cut-in pressure in bar / 2nd wildcard ≙ cut-out pressure in bar
  • Ordering example : MCS4 + PMIN(2.2)/PMAX(3.0)
Model Code
+PMIN(*)/PMAX(*)

Climatic environmental conditions

Ambient operating temperature - max
70 °C

General information

Accessory/spare part type
Other
Product category
Accessories
Type
Pressure setting

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.