Vidensøgning
Download dokument () af 20
We make what matters work*

204991
STN1,0(*/*)

Eaton Moeller® series STN Control transformer, 1 kVA, Rated input voltage 100 – 690 ± 5 % V, Rated output voltage 12 – 250 V

Generelle specifikationer

Product Name
Eaton Moeller® series STN Control transformer
Catalog Number
204991
Product Length/Depth
150 mm
Product Height
196 mm
Product Width
151 mm
Product Weight
12.4 kg
Compliances
CE Marked
Certifications
EN 60204-1
VDE
Certified by UL for use in Canada
UL File No.: E167225
VDE 0113, VDE 0100 Part 410
CSA-C22.2 No. 66
IEC/EN 61558-2-2
CSA-C22.2 No. 66.1-06
CSA-C22.2 No. 66.2-06
UL5085-1
CE
UL Recognized
UL report applies to both US and Canada
IEC/EN 60204-1, ÖVE-EN 13
UL 506
UL 5085-2
UL Category Control No.: XPTQ2, XPTQ8
VDE 0570 Part 2-2
Catalog Notes
Electrical characteristics: all details for no-load loss, short-circuit loss (copper losses), short-circuit voltage and efficiency values relate to a temperature of 20 °C
Model Code
STN1,0(*/*)

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
59 W

Elektrisk nominel værdi

Efficiency
94 %
No-load losses
33 W
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated power
1 VA
Relative short-circuit voltage
2.2 %
Short-circuit losses
26 W
Short-time rating
3.28 kVA
Voltage rating - max
600 V

Features & functions

Features
Separate windings
Fully Vacuum-impregnated

Generelle oplysninger

Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Connection lug
Yes for > 115 A
Connection type
Terminations, < 115 A
Degree of protection
IP00
Duty factor
100 %
Insulation class
B
Primary tapping
± 5 %
Product category
Single-phase control transformers ST
Suitable for
Branch circuits, (UL/CSA)
Type
Single-phase STN control transformers

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.