Vidensøgning
Download dokument () af 20
We make what matters work*

20D16Q
Modelkode: FUSE 20A DI/E16 500VAC DZ

Eaton Bussmann series low voltage D fuse, Fast-acting, 500V, 20A, 50 kAIC, Non Indicating, fuse, Class gR, Blue

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
20D16Q
EAN
5027590467735
UPC
051712832328
Product Length/Depth
50 mm
Product Height
13.2 mm
Product Width
13.2 mm
Product Weight
14.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE 20A DI/E16 500VAC DZ

Compatible fuse base and gauge piece

Accessory/spare part type
20GD16 Blue screw cap gauge piece
Suitable for
E16/DI Fuse base

Electrical data

Amperage Rating
20 A
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)
Voltage rating
500 V

Product specifications

Application
For domestic and general industrial applications
Fuse indicator
Non-indicating
Fuse size
DI
Fuse type
D16Q - Fast acting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.