Vidensøgning
Download dokument () af 20
We make what matters work*

20KR85
Modelkode: 20A 415V AC HOUSE SERVICE

Eaton Bussmann series low voltage british standard fuse, 20A, AC 415 V, system C type II, 23 x 57 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
20KR85
EAN
5027590467919
UPC
051712797474
Product Length/Depth
56 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
53.45 g
Compliances
RoHS Compliant
CE Marked
Certifications
BS
IEC 60269
Model Code
20A 415V AC HOUSE SERVICE

Electrical data

Amperage Rating
20 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
33 kA
Class
Class gG/gL

Product specifications

Application
protection of incoming cables into residential and commercial properties
Fuse type
KR85
Connection
Ferrule end x ferrule end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.