Vidensøgning
Download dokument () af 20
We make what matters work*

20SRC250

Eaton Bussmann series high speed traction fuse, 20 A, 250 V, Hertz- Hertz (Min-Max Frequency)

Generelle specifikationer

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
20SRC250
EAN
5027590468428
UPC
051712565509
Product Length/Depth
80 mm
Product Height
45 mm
Product Width
108 mm
Product Weight
70.1 g
Compliances
CE
Certifications
Not Applicable

Elektriske data

Amperage Rating
20 A

Produktspecifikationer

Quantity
10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.