Vidensøgning
Download dokument () af 20
We make what matters work*

2100A

Eaton Crouse-Hinds series Pauluhn 2100 snap switch, 15A, Copper-free aluminum, Surface mount, Single-gang, Single-pole, 277 Vac

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn 2100 snap switch
Catalog Number
2100A
UPC
662276377790
Product Length/Depth
3.5 in
Product Height
4.63 in
Product Width
3.88 in
Product Weight
1.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Number of gangs
Single-gang
Number of poles
Single-pole
Amperage Rating
15A
Voltage rating
277 Vac
Mounting style
Surface

Eksportér produktspecifikation

Installationsvejledning

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.