Vidensøgning
Download dokument () af 20
We make what matters work*

21010140

Eaton BECO Standard Filter Sheet, K1, 4.0 µm, 400 x 400 mm

Generelle specifikationer

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
21010140
Product Length/Depth
400 mm
Product Height
3.8 mm
Product Width
400 mm
Product Weight
0.15 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
Kosher
ISO 9001
GMO

Produktspecifikationer

Bursting strength wet
> 60 kPa
Retention type
Nominal
Ash content
42%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
1900 m²
Depth filter sheet type
K1
Retention rating
4.0 µm

Eksportér produktspecifikation