Vidensøgning
Download dokument () af 20
We make what matters work*

2112B

Eaton Crouse-Hinds series Pauluhn 2100 snap switch, 20A, Brass, Surface mount, Single-gang, Two-pole, 250 Vac, On/On, no center "Off" position

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 2100 snap switch
Catalog Number
2112B
UPC
662276378025
Product Length/Depth
3.5 in
Product Height
4.63 in
Product Width
3.88 in
Product Weight
4.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Number of gangs
Single-gang
Number of poles
Two-pole
Amperage Rating
20A
Voltage rating
250 Vac
Mounting style
Surface

Eksportér produktspecifikation

Installationsvejledning

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.