Download dokument () af 20
We make what matters work*

21162302

Eaton Crouse-Hinds series FHF AW 1 signalling bell, Grey, 250mm bell shell diameter, 0.60A, 100-110 dB, Die cast aluminum, 12 Vac, Protection class I, Multi-stroke

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series FHF AW 1 signalling bell
Catalog Number
21162302
EAN
4250235502046
Product Length/Depth
250 mm
Product Height
250 mm
Product Width
130 mm
Product Weight
2.95 kg

Produktspecifikationer

Type
Multi-stroke
Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP55
Loudness
100-110 dB
Electricity Consumption
0.60A
Nominal Voltage
12 Vac
Type of Current
AC
Minimum Temperature Range
-20 °C
Maximum Temperature Range
60 °C
Diameter of Bell Shell
250 mm
Housing Color
Grey
Housing Material
Die cast aluminum
Type of Protection
Protection class I

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.