Download dokument () af 20
We make what matters work*

215621
Modelkode: RVS-3PHAS+N/150

Eaton Distribution parts. Rigid wire jumper, 3+Np, 150mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
215621
EAN
9010238140479
Product Length/Depth
185 mm
Product Height
60 mm
Product Width
50 mm
Product Weight
0.111 kg
Compliances
RoHS conform
Model Code
RVS-3PHAS+N/150

Produktspecifikationer

Nominal cross section
10 mm²
Number of poles
Four-pole

Eksportér produktspecifikation