Vidensøgning
Download dokument () af 20
We make what matters work*

216391
Modelkode: M22S-B-GVP

Eaton Moeller® series M22 Blanking plug, black, large packaging

Generelle specifikationer

Product Name
Eaton Moeller® series M22 blanking plug
Catalog Number
216391
EAN
4015082163914
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.006 kg
Compliances
CE
Model Code
M22S-B-GVP

Aktuator

Lens type
Round
Material
Plastic

Generelle oplysninger

Opening diameter
22 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.