Vidensøgning
Download dokument () af 20
We make what matters work*

22070140

Eaton BECO Standard Filter Sheet, KD 7, 1.5 µm, 400 x 400 mm

Generelle specifikationer

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
22070140
Product Length/Depth
400 mm
Product Height
3.8 mm
Product Width
400 mm
Product Weight
0.21 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
GMO
Kosher
ISO 9001

Produktspecifikationer

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
225 m²
Depth filter sheet type
KD 7
Retention rating
1.5 µm

Eksportér produktspecifikation