Vidensøgning
Download dokument () af 20
We make what matters work*

224NHG1B
Modelkode: NH FUSE 224A 500V GG/GL SIZE 1

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 224A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
224NHG1B
EAN
5027590468541
UPC
051712626040
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
407.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 224A 500V GG/GL SIZE 1

Electrical data

Amperage Rating
224 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specifications

Fuse size
NH1
Insulated metal gripping lugs (IMGL)
No

Tilbehør

Suitable for
SD1-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD1-D Triple pole NH Fuse base

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.