Vidensøgning
Download dokument () af 20
We make what matters work*

226161
Modelkode: M22-TA

Eaton Moeller® series M22 Telescopic adapters

General specifications

Product Name
Eaton Moeller® series M22 telescopic clip
Catalog Number
226161
EAN
4015082261610
Product Length/Depth
80 mm
Product Height
40 mm
Product Width
45 mm
Product Weight
0.043 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 94-91
EN 60947-5
CSA Std. C22.2 No. 14-05
IEC 60947-5
UL 508
VDE
UL
CE
CSA Class No.: 3211-03
UL Category Control No.: NKCR
CSA-C22.2 No. 14-05
CSA File No.: 012528
CSA-C22.2 No. 94-91
IEC/EN 60947-5
CSA
UL File No.: E29184
Model Code
M22-TA

Aktuator

Fitted with:
35 mm top-hat rail (according to IEC/EN 60715)
Functions
For equalization of the mounting depth of rear mounting devices in CI enclosures, and in cabinets with mounting depths of 115 - 155 mm
For mounting of EASY, FAZ, PKZ, DIL etc. weighing ≤ 0.3 kg

Klimatiske miljøforhold

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Kommunikation

Connection to SmartWire-DT
No

Designverifikation

10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

Generelle oplysninger

Accessory/spare part type
Accessory
Product category
  • Accessories
  • Compact PLCs
  • Control relay easyRelay
Used with
PKE
EC4P
easy200/500/700/800
PKZM0
MFD-CP8

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.