Vidensøgning
Download dokument () af 20
We make what matters work*

23120140

Eaton BECO Standard Filter Sheet, KDS 12, 0.8 µm, 400 x 400 mm

General specifications

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
23120140
Product Length/Depth
400 mm
Product Height
3.8 mm
Product Width
400 mm
Product Weight
0.21 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
GMO
Kosher

Produktspecifikationer

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
155 m²
Depth filter sheet type
KDS 12
Retention rating
0.8 µm

Eksportér produktspecifikation