Vidensøgning
Download dokument () af 20
We make what matters work*

23120160

Eaton BECO Standard Filter Sheet, KDS 12, 0.8 µm, 600 x 615 mm

Generelle specifikationer

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
23120160
Product Length/Depth
615 mm
Product Height
3.8 mm
Product Width
600 mm
Product Weight
0.49 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
Kosher
ISO 9001
GMO

Produktspecifikationer

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
155 m²
Depth filter sheet type
KDS 12
Retention rating
0.8 µm

Eksportér produktspecifikation