Download dokument () af 20
We make what matters work*
Udgået

235916
Modelkode: PFDM-125/4/003

Eaton Moeller series xPole - PFDM RCCB, PFDM-125/4/003. Residual current circuit-breaker, 125A, 4p, 03mA, AC-Char

General specifications

Product Name
Eaton Moeller series xPole - PFDM RCCB
Catalog Number
235916
EAN
4015082359164
Product Length/Depth
88 mm
Product Height
73 mm
Product Width
71 mm
Product Weight
0.41 kg
Certifications
IEC/EN 61008
Model Code
PFDM-125/4/003

Additional information

Features
Additional equipment possible
Fitted with:
Interlocking device
Special features
Maximum operating temperature is 60 °C: Starting at 40 °C, the max. permissible continuous current decreases by 2.2% for every 1 °C

Delivery program

Amperage Rating
125 A
Fault current rating
30 mA
Number of poles
Four-pole

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent
33.6 W
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
125 A
Static heat dissipation, non-current-dependent
0 W

Technical Data - Electrical

Frequency rating
50 Hz
Leakage current type
AC
Pollution degree
2
Rated impulse withstand voltage (Uimp)
4 kV
Rated insulation voltage (Ui)
400 V
Rated operational voltage (Ue) - max
400 V
Rated short-time withstand current (Icw)
10 kA
Surge current capacity
0.2 kA

Technical Data - Mechanical

Built-in depth
71.5 mm
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
50 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Degree of protection
IP20
Mounting Method
DIN rail
Width in number of modular spacings
4

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.