Download dokument () af 20
We make what matters work*

236194
Modelkode: PXL-D32/1N

Eaton Moeller series xPole - PXL MCB. PXL, 1-pole+N, tripping characteristic: D, rated current In: 32 A, rated switching capacity IEC/EN 60898-1: 10 kA

General specifications

Product Name
Eaton Moeller series xPole - PXL MCB
Catalog Number
236194
EAN
4015082361945
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.234 kg
Compliances
RoHS conform
Model Code
PXL-D32/1N

Produktspecifikationer

Used with
Miniature circuit breaker
PXL
Amperage Rating
32 A
Features
Additional equipment possible
Concurrently switching N-neutral
Pollution degree
2
Degree of protection
IP20
Rated impulse withstand voltage (Uimp)
4 kV
Tripping characteristic
D
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Width in number of modular spacings
2
Voltage type
AC
Overvoltage category
III
Number of poles
Single-pole + N
Release characteristic
D
Type
  • Miniature circuit breaker
  • PXL
Special features
Maximum operating temperature is 75 °C: Starting at 55 °C a 1 °C results in a 0.5% linear reduction of current carrying capacity
Application
  • Switchgear for residential and commercial applications
  • xPole - Switchgear for residential and commercial applications
Number of poles (protected)
1
Number of poles (total)
2
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
32 A
Rated operational voltage (Ue) - max
230 V
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
10 kA
Rated switching capacity (IEC/EN 60898-1)
10 kA
Static heat dissipation, non-current-dependent
0 W
Power loss
3.6 W

Eksportér produktspecifikation

Declarations of conformity

eCAD model

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.