Download dokument () af 20
We make what matters work*

237837
Modelkode: BEL12-E

Eaton xEnergy Basic LV systems Low voltage switchgear. Fastening element insulated, pre-mounted, white, 200pcs. loose parts in the box

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
237837
EAN
4015082378370
Product Length/Depth
35 mm
Product Height
32 mm
Product Width
32 mm
Product Weight
0.19 kg
Compliances
RoHS conform
Model Code
BEL12-E

Produktspecifikationer

Type
Additional equipment
Color
White
Traffic white (RAL 9016)
RAL-number
0
Material
Other
Model
Mounting kit
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.