Vidensøgning
Download dokument () af 20
We make what matters work*

242190

Eaton Moeller series xPole - PLS6/M MCB. PLSM, 1-pole, tripping characteristic: C, rated current In: 0.5 A, rated switching capacity IEC/EN 60898-1: 10 kA

Generelle specifikationer

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
242190
EAN
4015082421908
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
17.5 mm
Product Weight
0.112 kg
Compliances
RoHS conform
Model Code
PLSM-C0,5-MW

Yderligere oplysninger

Current limiting class
3
Features
Additional equipment possible
Special features
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Used with
PLSM
Miniature circuit breaker

Leveringsprogram

Amperage Rating
0.5 A
Application
  • Switchgear for residential and commercial applications
  • xPole - Switchgear for residential and commercial applications
Number of poles
Single-pole
Number of poles (protected)
1
Number of poles (total)
1
Release characteristic
C
Tripping characteristic
C
Type
  • Miniature circuit breaker
  • PLSM

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent
1.2 W
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
0.5 A
Static heat dissipation, non-current-dependent
0 W

Technical data - electrical

Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Overvoltage category
III
Pollution degree
2
Rated impulse withstand voltage (Uimp)
4 kV
Rated insulation voltage (Ui)
440 V
Rated operational voltage (Ue) - max
230 V
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
0 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
0 kA
Rated switching capacity (IEC/EN 60898-1)
10 kA
Voltage type
AC

Technical data - mechanical

Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Degree of protection
IP20
Width in number of modular spacings
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.