Download dokument () af 20
We make what matters work*

24246-1

Eaton B-Line series Type 1 panel enclosures, 24" height, 6" length, 24" width, NEMA 1, Hinged cover, 1 enclosure, Wall mount, Medium single door, Keyhole slots, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 panel enclosures
Catalog Number
24246-1
UPC
782051790405
Product Length/Depth
6 in
Product Height
24 in
Product Width
24 in
Product Weight
40.1 lb
Certifications
UL 50
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Special features
Continous piano hinge,panel mount,1/4 turn latches
Style
Medium single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
1 enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
Keyhole slots

Eksportér produktspecifikation