Download dokument () af 20
We make what matters work*

2460-B

Eaton Sounders and beacons, Indoor sounder - 12/24Vdc

General specifications

Product Name
Eaton Sounders and beacons
Catalog Number
2460-B
EAN
8054934901492
Product Length/Depth
85 mm
Product Height
47 mm
Product Width
85 mm
Product Weight
0.14 kg
Certifications
CE marking

Produktspecifikationer

Connection
Other
Enclosure/lens color
White
Operating temperature - max
60 °C
Operating temperature - min
-20 °C
Type of current
DC
Type Of Tone
Pulse tone
Degree of protection (NEMA)
Other
Housing material
Thermoplastic
Loudness
98 cd
Type of acoustic signal
Pulse tone
Voltage type
DC
Operating voltage at DC - min
12 V

Eksportér produktspecifikation