Download dokument () af 20
We make what matters work*

2472-U

Eaton Spare glasses for series 2495/2498 - 10 piece pack

Generelle specifikationer

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
2472-U
EAN
8714112069818
Product Length/Depth
1.09 mm
Product Height
53.92 mm
Product Width
53.92 mm
Product Weight
0.006 kg
Certifications
CE marking

Produktspecifikationer

Type of accessory/spare part
Spare glass
Material
Other
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
No
Suitable for ceiling mounting
No

Eksportér produktspecifikation