Download dokument () af 20
We make what matters work*
Vil udgå

248383
Modelkode: Z-MFG

Eaton Distribution parts. Enclosure for damp locations, ON/OFF

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248383
EAN
4015082483838
Product Length/Depth
170 mm
Product Height
118 mm
Product Width
92 mm
Product Weight
0.096 kg
Compliances
RoHS conform
Model Code
Z-MFG

Produktspecifikationer

Degree of protection
IP54
Other
Enclosure material
Plastic
Model
Surface mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.