Download dokument () af 20
We make what matters work*

248400
Z-MS-25/2

Z-MS-25/2. Motor-Protective Circuit-Breakers, 16-25A, 2p

Generelle specifikationer

Product Name
Eaton distribution board accessory
Catalog Number
248400
EAN
4015082484002
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
36 mm
Product Weight
0.244 kg
Compliances
RoHS conform
Model Code
Z-MS-25/2

Produktspecifikationer

Actuator type
Rocker lever
Switch off technique
Magnetic
Adjustment range short-term delayed short-circuit release - min
250 A
Adjustment range undelayed short-circuit release - max
325 A
Adjustment range undelayed short-circuit release - min
250 A
Heat dissipation per pole, current-dependent
4.15 W
Overload release current setting - max
25 A
Overload release current setting - min
16 A
Rated operating power at AC-3, 400 V
11 kW
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Rated operational current for specified heat dissipation (In)
25 A
Rated short-circuit breaking capacity at 400 V AC
10 kA
Rated uninterrupted current (Iu)
20 A
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Fitted with:
Thermal protection
Degree of protection
IP20
Equipment heat dissipation, current-dependent
8.3 W
Device construction
Complete device in housing
Electrical connection type of main circuit
Screw connection
Number of poles
Two-pole

Eksportér produktspecifikation