Vidensøgning
Download dokument () af 20
We make what matters work*

25400160

Eaton BECO Standard Filter Sheet, Steril 40, 0.4 µm, 600 x 615 mm

General specifications

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
25400160
Product Length/Depth
615 mm
Product Height
3.8 mm
Product Width
600 mm
Product Weight
0.49 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
GMO
ISO 9001
Kosher

Produktspecifikationer

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
49%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
69 m²
Depth filter sheet type
Steril 40
Retention rating
0.4 µm

Eksportér produktspecifikation